??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24520.0103 Thumb Kob
HELP_VARIABLE
Company
Halder
Description
EH 24520. - Thumb Knobs / without knurling
Bill of material
24520.0103 Thumb Kob
BESTNR
Ref. No.
24520.0103
MAT
Material
Stainless steel
AUS
Version
without knurling (picture 1)
D1
Diameter
21 mm
D2
Diameter
M 5
D3
Diameter
12.5 mm
H1
Length
18.0 mm
H2
Length
10.5 mm
T
Length
10 mm
G
Weight
25 g
Embedded user actions